5.2.3 Storage Area Flash
Storage Area Flash (SAF) is enabled by clearing the SAFEN bit of the Configuration Word 4. If enabled, the SAF block is placed at the end of memory and spans 128 words. If the Storage Area Flash (SAF) is enabled, the SAF area is not available for program execution.