4.9.1 REVISION ID
| Name: | REVISION ID |
| Offset: | 0x8005 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| 1 | 0 | MJRREV[5:2] | |||||||
| Access | R | R | R | R | R | R | |||
| Reset | 1 | 0 | |||||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| MJRREV[1:0] | MNRREV[5:0] | ||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | |||||||||
Bit 13 – 1 Read as
‘1’
These bits are fixed with value ‘1’ for all devices in
this family.
Bit 12 – 0 Read as ‘0’
These bits are fixed with value ‘0’ for all devices in
this family.
Bits 11:6 – MJRREV[5:0] Major Revision ID bits
These bits are used to identify a major revision.
Bits 5:0 – MNRREV[5:0] Minor Revision ID bits
These bits are used to identify a minor revision.