5.10.5 FSR_SHAD
Note: The
individual bytes in this multibyte register can be accessed with the following register
names:
- FSRx_SHADH: Accesses the high byte FSRx_SHAD[15:8]
- FSRx_SHADL: Accesses the low byte FSRx_SHAD[7:0]
Name: | FSRx_SHAD |
Offset: | 0x1FE8,0x1FEA |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
FSRx_SHAD[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | x | x | x | x | x | x | x | x |
Bits 7:0 – FSRx_SHAD[7:0]
Reset States: |
|