5.8.9 PCLATH
Program Counter Latches.
Write Buffer for the upper 7 bits of the Program Counter
Name: | PCLATH |
Offset: | 0x0A + n*0x80 [n=0..7] |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PCLATH[6:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Program Counter Latches.
Write Buffer for the upper 7 bits of the Program Counter
Name: | PCLATH |
Offset: | 0x0A + n*0x80 [n=0..7] |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PCLATH[6:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |