6.1.5.2.1 Building the Application
To build this application, open the project file
(apps/ota_demo/avr128_ota_demo.X/) in MPLAB X IDE. For more details on
opening the project file in MPLAB X IDE, refer to the Opening, Building and Programming the Existing Application . The following table
provides details on the project file.
| Project Name | Description |
|---|---|
|
|