9.2.8.1 Profiles
Up to four profiles can be defined in the system. Each profile defines a set of functionality which is accessible for a given access path.
For example, one profile may be assigned to all accesses via a local physical interface (UART, I2C, SPI etc) while a second profile is assigned to all accesses via a remote interface (Sockets). This allows different privilege requirements to be specified depending on how the system is accessed, locally vs remotely.