9.2.8.3 Security Descriptor
Elements in the system are assigned a security descriptor, this consists of a minimum user privilege level for each of the four profiles. In this documentation these descriptors are shown as four characters, each character can be either G(uest), U(ser), S(uper-user) or R(oot).
For example, the descriptor GSRG means:
- Profile 1 - Guest
- Profile 2 - Super-user
- Profile 3 - Root
- Profile 4 - Guest