6.1.3.1 Building the Application
To build this application, open the project file
(apps/wifi_easy_config/avr128_wifi_easy_config.X/) in MPLAB X IDE.
For more details on opening the project file in MPLAB X IDE, refer to the Opening the Project File. The following table provides details on the project file.
| Project Name | Description |
|---|---|
avr128_wifi_easy_config.X |
|