3.1.1 Software Installation
Install MPLAB® X IDE, Compiler and MCC, by separately installing the following:
- Install the MPLAB® X IDENote: The MPLAB® Code Configurator (MCC) plug-in is now included with the MPLAB X IDE.
- Install the XC8 / XC16 Compiler Suite
For more details on the installation flow, refer to the following video on getting started with Installation of MPLAB® X IDE, Compiler and MCC.