3.1.8.1 Cloning the Application
Prerequisites – Git Bash (2.42.0).
Perform the following steps to download the existing application
project folder in the user’s PC:
- Install Git Bash, and Open Git CMD
- In Git CMD window, enter the
following
command:
git clone https://github.com/MicrochipTech/RNWF11_Host_Examples.gitNote: When developing 32-bit Host MCU Applications, copy the downloaded “wireless_system_rnwf” folder in the same location where the rest of the Harmony Content has been downloaded.