45.4.9 Fixed Voltage Reference (FVR) Specifications

Table 45-14. 
Standard Operating Conditions (unless otherwise stated)
Param No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
FVR01VFVR_BUF1_1X1x Gain (1.024V)-4—4%VDD ≥ 2.5V, -40°C to 85°C
FVR02AVFVR_BUF1_2X2x Gain (2.048V)-4—4%VDD ≥ 2.5V, -40°C to 85°C
FVR03AVFVR_BUF1_4X4x Gain (4.096V)-5—5%VDD ≥ 4.75V, -40°C to 85°C
FVR04A*TFVRSTFVR Start-up Time—25—μsVREGPM = 'b0x
FVR04*—200—μsVREGPM = 'b1x

* These parameters are characterized but not tested.

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.