45.4.11 Capture/Compare/PWM Requirements (CCP)

Table 45-16. 

Standard Operating Conditions (unless otherwise stated)

Operating Temperature: -40°C ≤ TA ≤ +125°C

Param No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
CC01*TCCLCCPx Input Low TimeNo Prescaler0.5TCY+20——ns
CC01A*With Prescaler20——ns
CC02*TCCHCCPx Input High TimeNo Prescaler0.5TCY+20——ns
CC02A*With Prescaler20——ns
CC03*TCCPCCPx Input Period(3TCY+40)/N——nsN = Prescale value

* These parameters are characterized but not tested.

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Figure 45-12. Capture/Compare/PWM Timings (CCP)
Note: Refer to the Load Conditions figure for more details.