45.4.15 I3C Open-Drain Timing Specifications

Table 45-21. 

Standard Operating Conditions (unless otherwise stated)

Operating Temperature: -40°C≤TA≤+125°C

Param No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
I3C01*TLOW_ODSCL Clock Low Period200——ns
I3C02*TDIG_OD_LTLOW_OD:min + TFDA_OD:min——ns
I3C03*THIGH_INITSCL Clock High Period (First Broadcast Address)200——ns
I3C04*THIGHSCL Clock High Period (Mixed Bus)——41ns
I3C05*TDIG_H——THIGH + TCFns
I3C06*THIGHSCL Clock High Period (Pure Bus)24——ns
I3C07*TDIG_H32——ns
I3C08*TRDA_ODSDA Signal Rise Time——300nsMixed Bus 400 kHz mode compatible
I3C09*TFDA_ODSDA Signal Fall Time——12ns
I3C10*TSU_ODSDA Signal Data Setup Time3——ns
I3C11*TCASClock After Start Condition38.4 ns—50 ms—
I3C12*TCBPClock Before Stop ConditionTCAS:min / 2——ns
I3C13*TBUFBus Free ConditionTCAS:min——nsPure Bus
1300——nsMixed Bus 400 kHz mode
500——nsMixed Bus 1 MHz mode
I3C14*TAVALBus Available Condition1——µs
I3C15*TIDLEBus Idle Condition200——µs
I3C16*TLVBUFI3C Low-Voltage Buffer Startup Time—0.4630µs
Figure 45-19. I3C Start/Restart/Stop Bit Timing