45.4.16 I3C Push-Pull SDR Timing Specifications

Table 45-22. 

Standard Operating Conditions (unless otherwise stated)

Operating Temperature: -40°C≤TA≤+125°C

Param No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
I3C20*FSCLSCL Clock Frequency0.0112.512.9MHz
I3C21*TLOWSCL Clock Low Period24——ns
I3C22*TDIG_L32——ns
I3C23*THIGH_MIXEDSCL Clock High Period (Mixed Bus)24——ns
I3C24*TDIG_H_MIXED32—45ns
I3C25*THIGHSCL Clock High Period (Pure Bus)24——ns
I3C26*TDIG_H32——ns
I3C27*TSCOClock in to Data Out——12nsPad delay based on 90 Ω / 4 mA driver and 50 pF load
I3C28*TCRSCL Clock Rise Time——60ns
I3C29*TCFSCL Clock Fall Time——60ns
I3C30*THD_PPSDA Signal Data Hold Time0———Target device only
I3C31*TSU_PPSDA Signal Data Setup Time3——ns
I3C32*TCASRClock After Restart ConditionTCAS:min / 2——ns
I3C33*TCBSRClock Before Restart ConditionTCAS:min / 2——ns
I3C34*CBCapacitive Load per Bus Line (SDA/SCL)——50pF
Figure 45-20. I3C Controller Out Timing
Figure 45-21. I3C Target Out Timing