45.4.13 I2C Bus Start/Stop Bits Requirements

Table 45-19. 
Standard Operating Conditions (unless otherwise stated)
Param. No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
SP90*TSU:STA

Start condition

Setup time

100 kHz mode4700——nsOnly relevant for Repeated Start condition
400 kHz mode600——
1 MHz mode260——
SP91*THD:STA

Start condition

Hold time

100 kHz mode4000——nsAfter this period, the first clock pulse is generated
400 kHz mode600——
1 MHz mode260——
SP92*TSU:STO

Stop condition

Setup time

100 kHz mode4000——ns
400 kHz mode600——
1 MHz mode260——
SP93*THD:STO

Stop condition

Hold time

100 kHz mode4700——ns
400 kHz mode1300——
1 MHz mode500——

* These parameters are characterized but not tested.

Figure 45-17. I2C Bus Start/Stop Bits Timing
Note: Refer to the Load Conditions figure for more details.