37.4.40 I3CxMRT
Note:
| Name: | I3CxMRT |
| Address: | 0x0AE, 0x0E1 |
Maximum Read Turnaround Time
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| MRT[23:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| MRT[23:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| MRT[23:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 23:0 – MRT[23:0] Maximum Read Turnaround Time
Maximum Read Turnaround Time in µs. The 24-bit register can encode turnaround times from zero to 16 seconds.