23.8.11 Value

Table 23-12. Register Bit Attribute Legend
Symbol Description Symbol Description Symbol Description
R Readable bit HC Cleared by Hardware (Grey cell) Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit
Name: VALUE
Offset: 0x10
Reset: 0x00000000
Property: 

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 VALUE[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 VALUE[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 VALUE[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 23:0 – VALUE[23:0] Measurement Value

Result from measurement.

Note: The register value is refreshed each time a start event is detected, and as long as a measurement is ongoing. It is not recommended to read the register if the start of measurements are triggered by peripheral events or it is in Free Running Mode.