23.8.7 Interrupt Enable Set

Table 23-8. Register Bit Attribute Legend
Symbol Description Symbol Description Symbol Description
R Readable bit HC Cleared by Hardware (Grey cell) Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit
Name: INTENSET
Offset: 0x09
Reset: 0x00
Property: PAC Write-Protection

Bit 76543210 
       WINMONDONE 
Access R/WR/W 
Reset 00 

Bit 1 – WINMON Measurement Done Interrupt Enable

Writing a '0' to this bit has no effect.

Writing a '1' to this bit will set the Window Monitor Interrupt Enable bit, which enables the Window Monitor interrupt.

ValueDescription
0 The Window Monitor interrupt is disabled.
1 The Window Monitor interrupt is enabled.

Bit 0 – DONE Measurement Done Interrupt Enable

Writing a '0' to this bit has no effect.

Writing a '1' to this bit will set the Measurement Done Interrupt Enable bit, which enables the Measurement Done interrupt.

ValueDescription
0 The Measurement Done interrupt is disabled.
1 The Measurement Done interrupt is enabled.