23.8.3 Configuration A

Table 23-4. Register Bit Attribute Legend
Symbol Description Symbol Description Symbol Description
R Readable bit HC Cleared by Hardware (Grey cell) Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit
Name: CFGA
Offset: 0x02
Reset: 0x0000
Property: PAC Write-Protection, Enable-protected

Bit 15141312111098 
 DIVREF      MRSEL 
Access R/WR/W 
Reset 00 
Bit 76543210 
 REFNUM[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 15 – DIVREF Divide Reference Clock

Divides the reference clock by 8

ValueDescription
0 The reference clock is divided by 1.
1 The reference clock is divided by 8.

Bit 8 – MRSEL Frequency Meter Clock Measure Selection

ValueDescription
0 Select GCLK_FREQM_MSR as FREQM clock to measure
1 Select GCLK_ 0 as FREQM clock to measure

Bits 7:0 – REFNUM[7:0] Number of Reference Clock Cycles

Selects the duration of a measurement in number of CLK_FREQM_REF cycles.

Note: The measurement reference period must be longer than 4 APB clock periods.