23.8.13 Window Monitor Upper Threshold

Table 23-14. Register Bit Attribute Legend
Symbol Description Symbol Description Symbol Description
R Readable bit HC Cleared by Hardware (Grey cell) Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit
Name: WINUT
Offset: 0x24
Reset: 0x0000
Property: PAC Write-Protection, Enable-Protected

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 WINUT[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 WINUT[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 WINUT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 23:0 – WINUT[23:0] Window Upper Threshold

When the Window Monitor bit in Interrupt Enable Set register, INTENSET.WINMON= 1, and the VALUE register result of the measurement depends on CTRLC.WINMON, the Window Monitor bit in the Interrupt Flag Status and Clear register, INTFLAG.WINMON, will be set and an interrupt request is generated.