23.8.2 Control B

Table 23-3. Register Bit Attribute Legend
Symbol Description Symbol Description Symbol Description
R Readable bit HC Cleared by Hardware (Grey cell) Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit
Name: CTRLB
Offset: 0x01
Reset: 0x00
Property: 

Bit 76543210 
        START 
Access R/W/HC 
Reset 0 

Bit 0 – START Start Measurement

ValueDescription
0 Writing a '0' has no effect.
1 Writing a '1' starts a single measurement.