23.8.4 Control C

Table 23-5. Register Bit Attribute Legend
Symbol Description Symbol Description Symbol Description
R Readable bit HC Cleared by Hardware (Grey cell) Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit
Name: CTRLC
Offset: 0x04
Reset: 0x0000
Property: PAC Write-Protection, Enable-Protected

Bit 76543210 
      WINMODE[2:0] 
Access R/WR/WR/W 
Reset 000 

Bits 2:0 – WINMODE[2:0] Window Monitor Mode

These bits enable and define the window monitor mode.

ValueNameDescription
0x0 DISABLE No window mode (default)
0x1 MODE1 VALUE > WINLT
0x2 MODE2 VALUE < WINUT
0x3 MODE3 WINLT < VALUE < WINUT
0x4 MODE4 !(WINLT < VALUE < WINUT)
0x5 - 0x7 Reserved