23.8.5 Event Control

Table 23-6. Register Bit Attribute Legend
Symbol Description Symbol Description Symbol Description
R Readable bit HC Cleared by Hardware (Grey cell) Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit
Name: EVCTRL
Offset: 0x06
Reset: 0x00
Property: PAC Write-Protection, Enable-Protected

Bit 76543210 
   WINMONEODONEEO  STARTINVSTARTEI 
Access R/WR/WR/WR/W 
Reset 0000 

Bit 5 – WINMONEO Window Monitor Event Out

ValueDescription
0 Window Monitor event output is disabled and an event will not be generated.
1 Window Monitor event output is disabled and an event will be generated.

Bit 4 – DONEEO Measurement Done Event Out

ValueDescription
0 Measurement Done event output is disabled and an event will not be generated.
1 Measurement Done event output is disabled and an event will be generated.

Bit 1 – STARTINV Start Measurement Event Invert Enable

ValueDescription
0 Start event input source is not inverted.
1 Start event input source is inverted.

Bit 0 – STARTEI Start Measurement Event Input Enable

ValueDescription
0 A new measurement will not be triggered on any incoming event.
1 A new measurement will be triggered on any incoming event.