5.3.2.14 Get Advertisement Enable Configuration (GC)
Format: GC
This command returns the configuration of connectable advertisement and non-connectable/beacon advertisement settings.
| Default: | N/A | |
| Example: | GC | // Sets the beacon advertisement interval to be 100 ms |
| Response: | 2 | // Enable both non-connectable beacon and connectable advertisement |