5.3.2.11 Set Beacon Advertisement Parameter (STB,<hex16>)
Format:
STB,<hex16>
This command sets the advertising interval for beacons as defined by the
IB and NB commands. The beacon advertising
interval parameter unit is 0.625 ms. The corresponding Get command,
GTB, returns the beacon advertising interval.
| Default: |
N/A | |
| Example: | STB,00A0
| // Sets the beacon advertising interval to be 100 ms |
| Response: | AOK | // Success |
Err | // Syntax error or invalid parameter | |
|
Note: The parameters of
STB command are stored in PDS. The parameters
are effective immediately after restarting the advertising without a
reboot. | ||