5.3.2.5 Get Local Advertisement Address(IRA[,<hex8>]
Format:
IRA[,<hex8>]
Command IRA read advertising address. The IRA command accepts an optional parameter that indicates the handle. The first byte in response is address type. Address type 0 indicates public type addressing and 1 indicates random type addressing.
| Example: | IRA
|
// Read ADV address in handle 1 (default handle) |
IRA,00 | // Read ADV address in handle 1 | |
IRA,01 | // Read ADV address in handle 2 | |
| Response: | 00,112233445566
|
// Advertising with public address type // Advertising with random address type |
Err | // Given parameter or handle is invalid |