5.3.2.9 Get Deep Sleep Advertising Parameters (GDO)
Format:
GDO
The GDO command responds back with the parameter values of deep sleep advertisement.
| Example: | GDO | // Query setting parameters of DSADV |
| Response: | 1,0640
|
// DSADV is enabled with interval 1s |