3.1 Design Implementation
(Ask a Question)This section shows the Libero design implementation, describes the IPs used and their configurations, and important input/output signals.
The following figure shows the design implementation of JESD204B interface in Libero:
As shown in the figure, the design consists of the following parts: