1.6.3 SPI Target Programming
(Ask a Question)The following figure shows the SmartFusion2/IGLOO2 SPI target programming configuration when an external processor is the initiator.
The following figure shows the SmartFusion2/IGLOO2 SPI target programming configuration when an external programmer is the initiator.