1.3.3 Digest Check Inducted VDD Surge Current
(Ask a Question)The digest check system service performs on-chip NVM data integrity check on SmartFusion2 devices. The use of system services by digest check may cause additional surge current on VDD. For more information on digest check service, see the UG0450: SmartFusion2 and IGLOO2 System Controller User Guide
The following table provides surge current data recorded for VDD when system services were being used by the digest check service. To limit surge current during digest check, follow the Microchip recommended board design guidelines.
| Device | Width of Surge at 50% of Pulse (μS) | Surge Current on VDD | Units | ||
|---|---|---|---|---|---|
| 0 °C to 85 °C | –40 °C to 100 °C | –55 °C to 125 °C Units | |||
| M2S005/M2GL005 | 12 | 0.2 | 0.2 | 0.2 | A |
| M2S010/M2GL010 | 12 | 0.5 | 0.5 | 0.5 | A |
| M2S025/M2GL025 | 13 | 0.6 | 0.6 | 0.6 | A |
| M2S050/M2GL050 | 13 | 0.9 | 0.9 | 0.9 | A |
| M2S060/M2GL060 | 13 | 0.9 | 0.9 | 0.9 | A |
| M2S090/M2GL090 | 20 | 1.0 | 1.0 | 1.0 | A |
| M2S150/M2GL150 | 26 | 1.0 | 1.0 | 1.0 | A |