1.7.4 PLL Filter
(Ask a Question)To obtain a reasonable level of long-term jitter, it is vital to supply the PLL with analog-grade power. An RC or RLC filter is used, where C is composed of multiple devices to obtain a wide spectrum of noise absorption. Although the circuit is simple, its effectiveness depends on specific board layout requirements. See Figure 1-1 for a typical power supply connection.
- The DC series resistance of this filter must be limited. Limit the voltage drop across this device to less than 5% under worst-case conditions.
- Place a main ceramic or tantalum capacitor (see Figure 1-1), in the filter design to obtain good low-frequency cut-off. At least one low equivalent series inductance (ESL) and low ESR capacitor in parallel (~0.1 μF ceramic capacitor in 0402 package) enables the filter to maintain its attenuation through moderately high frequencies.
The package ball grid array (BGA) pattern allows the placement of 0402 or 0201 components across the SERDES_x_Lyz_VDDAPLL and SERDES_x_Lyz_REFRET pins on the backside of the board.
For the SerDes block, SERDES_x_Lyz_REFRET serves as the local on-chip ground return path for SERDES_x_Lyz_VDDAPLL. Therefore, the external board ground must not get shorted with SERDES_x_Lyz_REFRET under any circumstances.
High-quality series inductors must not be used without a series resistor when there is a high-gain series resonator. Avoid using inductive chokes in any supply path unless care is taken to manage resonance.
See Figure 1-1 for SerDes analog power connections. A high-precision 1.2 KΩ, 1% resistor in either a 0402 or 0201 package is required for the external reference resistor connected between SERDES_x_Lyz_REXT and SERDES_x_Lyz_REFRET.