1.2.1 I/O Glitch During Power-Up
(Ask a Question)I/O Glitches can occur in some power-up sequences, and they can be ignored if good design practices are used.
To mitigate the I/O glitch:
- Use any one of the following power-up
sequence:
- Ensure VDD/VDDIOx powers-up before VPP (VDD/VDDIOx → VPP). During this time, DEVRST_N should also be de-asserted along with VPP.
- Assert DEVRST_N (Keep signal Low) until all the power rails are up. Only after all power rails are up de-assert DEVRST_N.
- If power sequencing is not possible, add a 10 KΩ resistor to ground on all critical signal outputs like clocks and resets.