47.2 FLEXCOM Receive Holding Register

Name: FLEX_RHR
Offset: 0x010
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 RXDATA[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 RXDATA[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 15:0 – RXDATA[15:0] Receive Data

This register is a mirror of:

• USART Receive Holding Register (FLEX_US_RHR) if FLEX_MR.OPMODE field equals 1

• SPI Receive Data Register (FLEX_SPI_RDR) if FLEX_MR.OPMODE field equals 2

• TWI Transmit Holding Register (FLEX_TWI_RHR) if FLEX_MR.OPMODE field equals 3