47.34 USART Comparison Register

This register can only be written if the WPEN bit is cleared in the USART Write Protection Mode Register.

Name: FLEX_US_CMPR
Offset: 0x290
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
        VAL2[8] 
Access R/W 
Reset 0 
Bit 2322212019181716 
 VAL2[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
  CMPPAR CMPMODE   VAL1[8] 
Access R/WR/WR/W 
Reset 000 
Bit 76543210 
 VAL1[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 24:16 – VAL2[8:0] Second Comparison Value for Received Character

ValueDescription
0–511

The received character must be lower than or equal to the value of VAL2 and higher than or equal to VAL1 to set the FLEX_US_CSR.CMP flag.

Bit 14 – CMPPAR Compare Parity

ValueDescription
0

The parity is not checked and a bad parity cannot prevent from waking up the system.

1

The parity is checked and a matching condition on data can be cancelled by an error on parity bit, so no wakeup is performed.

Bit 12 – CMPMODE Comparison Mode

ValueNameDescription
0 FLAG_ONLY

Any character is received and comparison function drives CMP flag.

1 START_CONDITION

Comparison condition must be met to start reception.

2 FILTER

Comparison must be met to receive the current data only

Bits 8:0 – VAL1[8:0] First Comparison Value for Received Character

ValueDescription
0–511

The received character must be higher than or equal to the value of VAL1 and lower than or equal to VAL2 to set the FLEX_US_CSR.CMP flag.