47.65 TWI Clock Waveform Generator Register
FLEX_TWI_CWGR is only used in Host mode.
| Name: | FLEX_TWI_CWGR |
| Offset: | 0x610 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| HOLD[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| BRSRCCLK | CKDIV[2:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CHDIV[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CLDIV[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 28:24 – HOLD[4:0] TWD Hold Time Versus TWCK Falling
If High-speed mode is selected TWD is internally modified on the TWCK falling edge to meet the I2C specified maximum hold time, else if High-speed mode is not configured TWD is kept unchanged after TWCK falling edge for a period of (HOLD + 3) × tperipheral clock.
Bit 20 – BRSRCCLK Bit Rate Source Clock
| Value | Name | Description |
|---|---|---|
| 0 | PERIPH_CLK | The peripheral clock is the source clock for the bit rate generation. |
| 1 | GCLK | GCLK is the source clock for the bit rate generation, thus the bit rate can be independent of the core/peripheral clock. |
Bits 18:16 – CKDIV[2:0] Clock Divider
The CKDIV is used to increase both SCL high and low periods.
Bits 15:8 – CHDIV[7:0] Clock High Divider
The SCL high period is defined as follows:
If FLEX_TWI_FILTR.FILT = 0
- If BRSRCCLK = 0: CHDIV = ((thigh/tperipheral clock) - 3)/2CKDIV
- If BRSRCCLK = 1: CHDIV = (thigh/text_ck)/2CKDIV
If FLEX_TWI_FILTR.FILT = 1
- If BRSRCCLK = 0: CHDIV = ((thigh/tperipheral clock) - 3 - (THRES+1))/2CKDIV
- If BRSRCCLK = 1: CHDIV = ((thigh - (THRES+1) * tperipheral clock)/text_ck)/2CKDIV
Bits 7:0 – CLDIV[7:0] Clock Low Divider
The SCL low period is defined as follows:
If FLEX_TWI_FILTR.FILT = 0
- If BRSRCCLK = 0: CLDIV = ((tlow/tperipheral clock) - 3)/2CKDIV
- If BRSRCCLK = 1: CLDIV = (tlow/text_ck)/2CKDIV
If FLEX_TWI_FILTR.FILT = 1
- If BRSRCCLK = 0: CLDIV = ((tlow/tperipheral clock) - 3 - (THRES+1))/2CKDIV
- If BRSRCCLK = 1: CLDIV = ((tlow - (THRES+1) * tperipheral clock)/text_ck)/2CKDIV