47.4 USART Control Register (Default Mode)

For SPI control, see USART Control Register (SPI_MODE).

Name: FLEX_US_CR (DEFAULT_MODE)
Offset: 0x200
Reset: –
Property: Write-only

Bit 3130292827262524 
 FIFODISFIFOEN REQCLR TXFLCLRRXFCLRTXFCLR 
Access WWWWWW 
Reset –––––– 
Bit 2322212019181716 
   LINWKUPLINABTRTSDISRTSEN   
Access WWWW 
Reset –––– 
Bit 15141312111098 
 RETTORSTNACKRSTITSENDASTTTOSTPBRKSTTBRKRSTSTA 
Access WWWWWWWW 
Reset –––––––– 
Bit 76543210 
 TXDISTXENRXDISRXENRSTTXRSTRX   
Access WWWWWW 
Reset –––––– 

Bit 31 – FIFODIS FIFO Disable

ValueDescription
0 No effect.
1 Disables the Transmit and Receive FIFOs.

Bit 30 – FIFOEN FIFO Enable

ValueDescription
0 No effect.
1 Enables the Transmit and Receive FIFOs.

Bit 28 – REQCLR Request to Clear the Comparison Trigger

ValueDescription
0 No effect.
1 Restarts the comparison trigger to enable FLEX_US_RHR loading.

Bit 26 – TXFLCLR Transmit FIFO Lock CLEAR

ValueDescription
0 No effect.
1 Clears the Transmit FIFO Lock.

Bit 25 – RXFCLR Receive FIFO Clear

ValueDescription
0 No effect.
1 Empties the Receive FIFO.

Bit 24 – TXFCLR Transmit FIFO Clear

ValueDescription
0 No effect.
1 Empties the Transmit FIFO.

Bit 21 – LINWKUP Send LIN Wakeup Signal

ValueDescription
0 No effect:
1 Sends a wakeup signal on the LIN bus.

Bit 20 – LINABT Abort LIN Transmission

ValueDescription
0 No effect.
1 Aborts the current LIN transmission.

Bit 19 – RTSDIS Request to Send Disable

ValueDescription
0 No effect.
1 Drives the RTS pin to 0 if FLEX_US_MR.USART_MODE field = 2, else drives the RTS pin to 1 if FLEX_US_MR.USART_MODE field = 0.

Bit 18 – RTSEN Request to Send Enable

ValueDescription
0 No effect.
1 Drives the RTS pin to 1 if FLEX_US_MR.USART_MODE field = 2, else drives the RTS pin to 0 if FLEX_US_MR.USART_MODE field = 0.

Bit 15 – RETTO Start Timeout Immediately

ValueDescription
0 No effect
1 Immediately restarts timeout period.

Bit 14 – RSTNACK Reset Non Acknowledge

ValueDescription
0 No effect
1 Resets FLEX_US_CSR.NACK.

Bit 13 – RSTIT Reset Iterations

ValueDescription
0 No effect.
1 Resets FLEX_US_CSR.ITER. No effect if the ISO7816 is not enabled.

Bit 12 – SENDA Send Address

ValueDescription
0 No effect.
1 In Multidrop mode only, the next character written to FLEX_US_THR is sent with the address bit set.

Bit 11 – STTTO Clear TIMEOUT Flag and Start Timeout After Next Character Received

ValueDescription
0 No effect.
1 Starts waiting for a character before clocking the timeout counter. Immediately disables a timeout period in progress. Resets the FLEX_US_CSR.TIMEOUT status bit.

Bit 10 – STPBRK Stop Break

ValueDescription
0 No effect.
1 Stops transmission of the break after a minimum of one character length and transmits a high level during 12-bit periods. No effect if no break is being transmitted.

Bit 9 – STTBRK Start Break

ValueDescription
0 No effect.
1 Starts transmission of a break after the characters present in FLEX_US_THR and the Transmit Shift Register have been transmitted. No effect if a break is already being transmitted.

Bit 8 – RSTSTA Reset Status Bits

ValueDescription
0 No effect.
1 Resets the PARE, FRAME, OVRE, MANE, LINBE, LINISFE, LINIPE, LINCE, LINSNRE, LINSTE, LINHTE, LINID, LINTC, LINBK, CMP and RXBRK in FLEX_US_CSR status bits, as well as the TXFEF, TXFFF, TXFTHF, RXFEF, RXFFF, RXFTHF, TXFPTEF, RXFPTEF in FLEX_US_FESR status bits.

Bit 7 – TXDIS Transmitter Disable

ValueDescription
0 No effect.
1 Disables the transmitter.

Bit 6 – TXEN Transmitter Enable

ValueDescription
0 No effect.
1 Enables the transmitter if TXDIS is 0.

Bit 5 – RXDIS Receiver Disable

ValueDescription
0 No effect.
1 Disables the receiver.

Bit 4 – RXEN Receiver Enable

ValueDescription
0 No effect.
1 Enables the receiver, if RXDIS is 0.

Bit 3 – RSTTX Reset Transmitter

ValueDescription
0 No effect.
1 Resets the transmitter.

Bit 2 – RSTRX Reset Receiver

ValueDescription
0 No effect.
1 Resets the receiver.