49.7 SPI Transmit Data Register (FIFO Multiple Data, 8- to 16-bit)

If FIFO is enabled (FIFOEN bit in SPI_CR), refer to section Multiple Data Mode.

Name: SPI_TDR (FIFO_MULTI_DATA)
Offset: 0x0C
Reset: –
Property: Write-only

Bit 3130292827262524 
 TD1[15:8] 
Access WWWWWWWW 
Reset –––––––– 
Bit 2322212019181716 
 TD1[7:0] 
Access WWWWWWWW 
Reset –––––––– 
Bit 15141312111098 
 TD0[15:8] 
Access WWWWWWWW 
Reset –––––––– 
Bit 76543210 
 TD0[7:0] 
Access WWWWWWWW 
Reset –––––––– 

Bits 0:15, 16:31 – TDx Transmit Data

Next data to write in the Transmit FIFO. Information to be transmitted must be written to this register in a right-justified format.