49.2 SPI Mode Register

This register can only be written if the WPEN bit is cleared in theSPI Write Protection Mode Register .

Name: SPI_MR
Offset: 0x04
Reset: 0x0
Property: Read/Write

Bit 3130292827262524 
 DLYBCS[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
     PCS[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 15141312111098 
    CMPMODE   LSBHALF 
Access R/WR/W 
Reset 00 
Bit 76543210 
 LLB WDRBTMODFDISBRSRCCLKPCSDECPSMSTR 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bits 31:24 – DLYBCS[7:0] Delay Between Chip Selects

This field defines the delay between the inactivation and the activation of NPCS. The DLYBCS time guarantees nonoverlapping chip selects and solves bus contentions in case of peripherals having long data float times.

If DLYBCS is lower than 6, six peripheral clock periods are inserted by default.

Otherwise, the following equations determine the delay:

If BRSRCCLK = 0:

 Delay Between Chip Selects = DLYBCS f peripheral clock

If BRSRCCLK = 1:

 Delay Between Chip Selects = DLYBCS f GCLK

Bits 19:16 – PCS[3:0] Peripheral Chip Select

This field is only used if fixed peripheral select is active (PS = 0).

If SPI_MR.PCSDEC = 0:

PCS = xxx0 NPCS[3:0] = 1110

PCS = xx01 NPCS[3:0] = 1101

PCS = x011 NPCS[3:0] = 1011

PCS = 0111 NPCS[3:0] = 0111

PCS = 1111 forbidden (no peripheral is selected)

(x = don’t care)

If SPI_MR.PCSDEC = 1:

NPCS[3:0] output signals = PCS.

Bit 12 – CMPMODE Comparison Mode

ValueNameDescription
0 FLAG_ONLY Any character is received and comparison function drives CMP flag.
1 START_CONDITION Comparison condition must be met to start reception of all incoming characters until REQCLR is set.

Bit 8 – LSBHALF LSB Timing Selection

ValueDescription
0 To be used only if SPI client LSB timing is 100% compliant with SPI standard (LSB duration is a full bit time). This value gives the better margin for SPI client response delay (less than 1 SPCK clock cycle).
1 To be selected if the SPI client LSB timing does not behave as the SPI standard (not triggered by NPCS deassertion in mode), the client response delay is limited to less than 1/2 SPCK cycle.

Bit 7 – LLB Local Loopback Enable

LLB controls the local loopback on the data shift register for testing in Host mode only (MISO is internally connected on MOSI).

ValueDescription
0 Local loopback path disabled.
1 Local loopback path enabled.

Bit 5 – WDRBT Wait Data Read Before Transfer

ValueDescription
0 No Effect. In Host mode, a transfer can be initiated regardless of SPI_RDR state.
1 In Host mode, a transfer can start only if SPI_RDR is empty, i.e., does not contain any unread data. This mode prevents overrun error in reception.

Bit 4 – MODFDIS Mode Fault Detection

ValueDescription
0 Mode fault detection enabled
1 Mode fault detection disabled

Bit 3 – BRSRCCLK Bit Rate Source Clock

If bit BRSRCCLK = 1, the SCBR field in SPI_CSRx must be programmed with a value greater than 1.

0 (PERIPH_CLK): The peripheral clock is the source clock for the bit rate generation.

1 (GCLK): PMC GCLK is the source clock for the bit rate generation, thus the bit rate can be independent of the core/peripheral clock.

Bit 2 – PCSDEC Chip Select Decode

When PCSDEC = 1, up to 15 chip select signals can be generated with the four NPCS lines using an external 4-bit to 16-bit decoder. The chip select registers define the characteristics of the 15 chip selects, with the following rules:

SPI_CSR0 defines peripheral chip select signals 0 to 3.

SPI_CSR1 defines peripheral chip select signals 4 to 7.

SPI_CSR2 defines peripheral chip select signals 8 to 11.

SPI_CSR3 defines peripheral chip select signals 12 to 14.

ValueDescription
0

The chip select lines are directly connected to a peripheral device.

1

The four NPCS chip select lines are connected to a 4-bit to 16-bit decoder.

Bit 1 – PS Peripheral Select

ValueDescription
0 Fixed Peripheral Select
1 Variable Peripheral Select

Bit 0 – MSTR Host/Client Mode

ValueDescription
0 SPI is in Client mode
1 SPI is in Host mode