49.10 SPI Interrupt Disable Register

The following configuration values are valid for all listed bit names of this register:

0: No effect.

1: Disables the corresponding interrupt.

Name: SPI_IDR
Offset: 0x18
Reset: –
Property: Write-only

Bit 3130292827262524 
 RXFPTEFTXFPTEFRXFTHFRXFFFRXFEFTXFTHFTXFFFTXFEF 
Access WWWWWWWW 
Reset –––––––– 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
     CMPUNDESTXEMPTYNSSR 
Access WWWW 
Reset –––– 
Bit 76543210 
     OVRESMODFTDRERDRF 
Access WWWW 
Reset –––– 

Bit 31 – RXFPTEF RXFPTEF Interrupt Disable

Bit 30 – TXFPTEF TXFPTEF Interrupt Disable

Bit 29 – RXFTHF RXFTHF Interrupt Disable

Bit 28 – RXFFF RXFFF Interrupt Disable

Bit 27 – RXFEF RXFEF Interrupt Disable

Bit 26 – TXFTHF TXFTHF Interrupt Disable

Bit 25 – TXFFF TXFFF Interrupt Disable

Bit 24 – TXFEF TXFEF Interrupt Disable

Bit 11 – CMP Comparison Interrupt Disable

Bit 10 – UNDES Underrun Error Interrupt Disable

Bit 9 – TXEMPTY Transmission Registers Empty Disable

Bit 8 – NSSR NSS Rising Interrupt Disable

Bit 3 – OVRES Overrun Error Interrupt Disable

Bit 2 – MODF Mode Fault Error Interrupt Disable

Bit 1 – TDRE SPI Transmit Data Register Empty Interrupt Disable

Bit 0 – RDRF Receive Data Register Full Interrupt Disable