65.6 SECUMOD PIO Backup Register x

Name: SECUMOD_PIOBUx
Offset: 0x18 + x*0x04 [x=0..7]
Reset: 0x00001000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 SWITCHSCHEDULEPULLUP[1:0] PIO_PDSPIO_SODOUTPUT 
Access R/WR/WR/WR/WRR/WR/W 
Reset 0001000 
Bit 76543210 
 PIOBU_RFV[3:0]PIOBU_AFV[3:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 15 – SWITCH Switch State for Intrusion Detection

ValueDescription
0Input default state is low level.
1Input default state is high level.

Bit 14 – SCHEDULE Pull-up/Pull-down Scheduled

ValueDescription
0

Pull-up/pull-down is not scheduled.

1

Pull-up/pull-down is scheduled.

Bits 13:12 – PULLUP[1:0] Programmable Pull-up State

Used to control the internal pull-up or pull-down.

PULLUP0Status
00No pull-up/pull-down connected
01Pull-up connected
10Pull-down connected
11Reserved

Bit 10 – PIO_PDS Level on the Pin in Input Mode (OUTPUT = 0)

ValueDescription
0

The I/O line is at level 0.

1

The I/O line is at level 1.

Bit 9 – PIO_SOD Set/Clear the I/O Line When Configured in Output Mode (OUTPUT =1)

ValueDescription
0

Clears the data to be driven on the I/O line.

1

Sets the data to be driven on the I/O line.

Bit 8 – OUTPUT Configure I/O Line in Input/Output

ValueDescription
0

The I/O line is a pure input.

1

The I/O line is enabled in output.

Bits 7:4 – PIOBU_RFV[3:0] PIOBUx Reset Filter Value

Used to define the number of consecutive valid states to be reached before resetting the AFV counter.

Must be set to 0 when Dynamic Intrusion is selected.

PIOBU_RFVMaximum Counter Value
00 (No static protection)
12
24
38
416
532
664
7128
8256
9512

Bits 3:0 – PIOBU_AFV[3:0] PIOBU Alarm Filter Value

Used to define the filter value prior to generating an alarm.

Must be set to 0 when Dynamic Intrusion is selected.

PIOBU_AFVMaximum Counter Value
00 (No static protection)
12
24
38
416
532
664
7128
8256
9512