65.5 SECUMOD RAM Access Ready Register
| Name: | SECUMOD_RAMRDY |
| Offset: | 0x0014 |
| Reset: | Undefined |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| READY | |||||||||
| Access | R | ||||||||
| Reset |
Bit 0 – READY Ready for System Access Flag
When exiting Idle, System Reset or Backup mode, this flag must be read high before accessing the secure memories. The flag remains low until any ongoing process stops. Refer to Register Summary in the “Real-time Clock (RTC)” section for more information.