65.4 SECUMOD Status Clear Register

If the corresponding alarm was programmed to generate a SWKUP signal, clearing the alarm also clears the SWKUP status bit in SECUMOD_SR.

Name: SECUMOD_SCR
Offset: 0x0010
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 DET7DET6DET5DET4DET3DET2DET1DET0 
Access WWWWWWWW 
Reset –––––––– 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
          
Access  
Reset  

Bits 16, 17, 18, 19, 20, 21, 22, 23 – DETx PIOBU Intrusion Detector

ValueDescription
0 No alarm generated since the last clear.
1 An alarm has been generated by the corresponding monitor since the last clear.