65.8 SECUMOD Scrambling Key Register
| Name: | SECUMOD_SCRKEY |
| Offset: | 0x0070 |
| Reset: | Undefined |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| SCRKEY[31:24] | |||||||||
| Access | W | W | W | W | W | W | W | W | |
| Reset | |||||||||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| SCRKEY[23:16] | |||||||||
| Access | W | W | W | W | W | W | W | W | |
| Reset | |||||||||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| SCRKEY[15:8] | |||||||||
| Access | W | W | W | W | W | W | W | W | |
| Reset | |||||||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SCRKEY[7:0] | |||||||||
| Access | W | W | W | W | W | W | W | W | |
| Reset | |||||||||
Bits 31:0 – SCRKEY[31:0] Scrambling Key Value
32-bit key used by the secure memories scrambler/descrambler logic. When changed, the readable content of the memories is made unintelligible instantaneously.