10.3 Interfacing with an SDIO/SD/MMC Device
The SAMA7G54 SOM Series includes two Secure Digital Multimedia Card (SDMMC) interfaces that support the SDIO V3.0 specification, the SD Memory Card V3.0 specification and the MultiMedia Card (e.MMC) V5.1 specification. They are compliant with the SD Host Controller Standard V3.0 specification.
The two interfaces can be connected to a standard SD card, e.MMC Flash or SDIO device.
The SAMA7G54 SOM Series features one 8-bit SDMMC interface on SDMMC0 and one 4-bit SDMMC interface on SDMMC1. Both interface communications are based on a clock, command, reset, card detect, bus data and power selection.
| Interface Instance | IO Set | Pin No. | Pin Name | Function |
|---|---|---|---|---|
| SDMMC0 | 1 | 125 | PA0 | SDMMC0 Clock Line |
| 130 | PA1 | SDMMC0 Command Line | ||
| 126 | PA2 | SDMMC0 Reset Signal | ||
| 128 | PA3 | SDMMC0 Data 0 Line | ||
| 121 | PA4 | SDMMC0 Data 1 Line | ||
| 127 | PA5 | SDMMC0 Data 2 Line | ||
| 124 | PA6 | SDMMC0 Data 3 Line | ||
| 123 | PA7 | SDMMC0 Data 4 Line | ||
| 122 | PA8 | SDMMC0 Data 5 Line | ||
| 119 | PA9 | SDMMC0 Data 6 Line | ||
| 120 | PA10 | SDMMC0 Data 7 Line | ||
| 129 | PA11 | SDMMC0 Data Strobe Line | ||
| 131 | PA12 | SDMMC0 Write Protect Signal | ||
| 132 | PA13 | SDMMC0 1.8V/3.3V Selection | ||
| 133 | PA14 | SDMMC0 Card Detect | ||
| SDMMC1 | 1 | 52 | PB28 | SDMMC1 Reset Signal |
| 53 | PB29 | SDMMC1 Command Line | ||
| 58 | PB30 | SDMMC1 Clock Line | ||
| 54 | PB31 | SDMMC1 Data 0 Line | ||
| 55 | PC0 | SDMMC1 Data 1 Line | ||
| 56 | PC1 | SDMMC1 Data 2 Line | ||
| 57 | PC2 | SDMMC1 Data 3 Line | ||
| 59 | PC3 | SDMMC1 Write Protect Signal | ||
| 60 | PC4 | SDMMC1 Card Detect | ||
| 61 | PC5 | SDMMC1 1.8V/3.3V Selection |