10.8 Interfacing with an Ethernet PHY
The SAMA7G54 SOM Series embeds two separate Ethernet MAC interfaces: one Gigabit Ethernet MAC (GMAC0) and one 10/100 Ethernet MAC (GMAC1). The two interfaces can be used at the same time.
For more information about the Ethernet interface features, refer to the SAMA7G5 Series SiP data sheet (see Reference Documents).
| Interface Instance | IO Set | Pin No. | Pin Name | Function |
|---|---|---|---|---|
| GMAC0 | 1 | 180 | PA15 | Transmit Enable or Transmit Control Signal |
| 179 | PA16 | Transmit Data 0 | ||
| 174 | PA17 | Transmit Data 1 | ||
| 177 | PA18 | Receive Data Valid or Carrier Sense and Data Valid or Receive Control Signal | ||
| 182 | PA19 | Receive Data 0 | ||
| 175 | PA20 | Receive Data 1 | ||
| 178 | PA21 | Receive Error | ||
| 176 | PA22 | Management Data Clock | ||
| 184 | PA23 | Management Data Input/Output | ||
| 183 | PA24 | Transmit Clock or 50 MHz Reference Clock | ||
| 181 | PA25 | 125 MHz Clock | ||
| 185 | PA26 | Transmit Data 2 | ||
| 186 | PA27 | Transmit Data 3 | ||
| 187 | PA28 | Receive Data 2 | ||
| 188 | PA29 | Receive Data 3 | ||
| 3 | PA30 | Receive Clock | ||
| 4 | PA31 | Transmit Coding Error | ||
| 7 | PB0 | Collision Detect | ||
| 5 | PB1 | Carrier Sense | ||
| 6 | PB2 | TSU Timer Comparison Valid |
| Interface Instance | IO Set | Pin No. | Pin Name | Function |
|---|---|---|---|---|
| GMAC1 | 1 | 26 | PD21 | Transmit Clock or 50 MHz Reference Clock |
| 27 | PD22 | Transmit Data 0 | ||
| 28 | PD23 | Transmit Data 1 | ||
| 32 | PD24 | Receive Data Valid or Carrier Sense and Data Valid or Receive Control Signal | ||
| 30 | PD25 | Receive Data 0 | ||
| 36 | PD26 | Receive Data 1 | ||
| 34 | PD27 | Receive Error | ||
| 35 | PD28 | Management Data Clock | ||
| 33 | PD29 | Management Data Input/Output | ||
| 31 | PD30 | Transmit Clock or 50 MHz Reference Clock | ||
| 37 | PD31 | Transmit Data 2 | ||
| 44 | PE0 | Transmit Data 3 | ||
| 45 | PE1 | Receive Data 2 | ||
| 47 | PE2 | Receive Data 3 | ||
| 46 | PE3 | Receive Clock | ||
| 49 | PE4 | Transmit Coding Error | ||
| 48 | PE5 | Collision Detect | ||
| 50 | PE6 | Carrier Sense |