10.5 Interfacing with a Digital Microphone
The SAMA7G54 SOM Series integrates two Pulse Density Modulation Interface Controllers (PDMC). Each PDMC interface controls and decodes up to four digital microphones on the line with a 48 kHz sampling rate.
| Interface Instance | IO Set | Pin No. | Pin Name | Function |
|---|---|---|---|---|
| PDMC0 | 1 | 156 | PB9 | PDM0 Clock Line |
| 148 | PB10 | PDM0 Data 0 Line | ||
| 158 | PB11 | PDM0 Data 1 Line | ||
| PDMC0 | 2 | 27 | PD22 | PDM0 Clock Line |
| 28 | PD23 | PDM0 Data 0 Line | ||
| 32 | PD24 | PDM0 Data 1 Line | ||
| PDMC1 | 1 | 126 | PA2 | PDM1 Clock Line |
| 128 | PA3 | PDM1 Data 0 Line | ||
| 121 | PA4 | PDM1 Data 1 Line | ||
| PDMC1 | 2 | 30 | PD25 | PDM1 Clock Line |
| 36 | PD26 | PDM1 Data 0 Line | ||
| 34 | PD27 | PDM1 Data 1 Line |