10.6 Interfacing with an Image Sensor

The SAMA7G54 SOM Series embeds an Image Subsystem connecting to an image sensor through an RGB parallel interface (ISC interface) or through a dual-lane high-speed MIPI interface (CSI interface).

The Image Sensor Controller (ISC) system manages incoming data from a parallel sensor. The ISC supports an 8- to 12-bit interface camera sensor with a resolution up to 3264x2464.

Table 10-39. ISC Interface Configurations
Interface InstanceIO SetPin No.Pin NameFunction
ISC1186PA27Image Sensor Pixel clock
181PA25Image Sensor Vertical Synchronization
183PA24Image Sensor Horizontal Synchronization
180PA15Image Sensor Main clock
185PA26Field Identification Signal
179PA16Image Sensor Data 0 Line
174PA17Image Sensor Data 1 Line
177PA18Image Sensor Data 2 Line
182PA19Image Sensor Data 3 Line
175PA20Image Sensor Data 4 Line
178PA21Image Sensor Data 5 Line
176PA22Image Sensor Data 6 Line
184PA23Image Sensor Data 7 Line
187PA28Image Sensor Data 8 Line
188PA29Image Sensor Data 9 Line
3PA30Image Sensor Data 10 Line
4PA31Image Sensor Data 11 Line

The Camera Serial Interface (CSI) receives data from a CSI-2-compliant camera sensor. A D-PHY configured as a client (RX) acts as the physical layer.

The CSI implements the MIPI CSI-2 protocol specification. The CSI-2 link protocol specification is part of communication protocols defined by MIPI Alliance standards intended for mobile system chip-to-chip communications. The CSI-2 specification applies to image application processor communication in cameras.

For more information about the Camera Serial Interface features, refer to the SAMA7G5 Series SiP data sheet (see Reference Documents).

Table 10-40. MIPI CSI Interface Configurations
Interface InstancePin No.Pin NameFunction
MIPI CSI168MIPI_D0_NNegative D-PHY differential data line receiver, Lane 0
167MIPI_D0_PPositive D-PHY differential data line receiver, Lane 0
166MIPI_D1_NNegative D-PHY differential data line receiver, Lane 1
165MIPI_D1_PPositive D-PHY differential data line receiver, Lane 1
164MIPI_CK_NNegative D-PHY differential clock line receiver
163MIPI_CK_PPositive D-PHY differential clock line receiver