5.6.2.3.2 Function ccl_lut_get_config_defaults()
Initializes all members of LUT configuration structure to safe defaults.
void ccl_lut_get_config_defaults( struct ccl_lut_config *const config)
Initializes all members of LUT configuration structure to safe defaults. This function should be called on all new instances of these configuration structures before being modified by the user application.
Truth table value is 0x00
LUT event output is disabled
LUT incoming event is disabled
LUT incoming event is not inverted
The input IN[2:0] source is masked
The edge detector is disabled
The LUT output filter is disabled
| Data direction | Parameter name | Description |
|---|---|---|
[out] | config |
LUT configuration structure to initialize to default values |