15.9.1.2.1 Initialization Code
Create an rtc_module struct and add to the main application source file, outside of any functions:
Copy-paste the following setup code to your application:structrtc_module rtc_instance;
voidconfigure_rtc_calendar(void){/* Initialize RTC in calendar mode. */structrtc_calendar_config config_rtc_calendar;rtc_calendar_get_config_defaults(&config_rtc_calendar);structrtc_calendar_time alarm;rtc_calendar_get_time_defaults(&alarm);alarm.year = 2013;alarm.month = 1;alarm.day = 1;alarm.hour = 0;alarm.minute = 0;alarm.second = 4;config_rtc_calendar.clock_24h =true;config_rtc_calendar.alarm[0].time = alarm;config_rtc_calendar.alarm[0].mask = RTC_CALENDAR_ALARM_MASK_YEAR;rtc_calendar_init(&rtc_instance, RTC, &config_rtc_calendar);rtc_calendar_enable(&rtc_instance);}