15.9.1.2.3 Workflow
- Make configuration structure.
structrtc_calendar_config config_rtc_calendar; - Fill the configuration structure with the default driver configuration.
rtc_calendar_get_config_defaults(&config_rtc_calendar);Note: This should always be performed before using the configuration struct to ensure that all values are initialized to known default settings. - Make time structure for alarm and set with default and desired values.
structrtc_calendar_time alarm;rtc_calendar_get_time_defaults(&alarm);alarm.year = 2013;alarm.month = 1;alarm.day = 1;alarm.hour = 0;alarm.minute = 0;alarm.second = 4; - Change configurations as desired.
config_rtc_calendar.clock_24h =true;config_rtc_calendar.alarm[0].time = alarm;config_rtc_calendar.alarm[0].mask = RTC_CALENDAR_ALARM_MASK_YEAR; - Initialize module.
rtc_calendar_init(&rtc_instance, RTC, &config_rtc_calendar); - Enable module.
rtc_calendar_enable(&rtc_instance);